C-Ball Valves

C-Ball Valves

Advanced ball valve designs delivering performance and profitability improvements over traditional designs

What is a Double Eccentric C-Ball Valve?

A double eccentric C-ball valve is similar in principle to a conventional ball valve, but with a half ball that makes a “C” shape. This C-shaped ball rotates on two planes of motion with energy from the stem to close and seal against a fixed seat.

Emerson’s advanced AEV design provides superior sealing performance, eliminates the problematic conventional ball valve cavity and lasts longer with an open and closing action that is contactless until the point of sealing.

Read More...
Click to continue reading What is a Double Eccentric C-Ball Valve?
Double Eccentric C-Ball Valves

HOW IT WORKS

DESIGN

Enabled by a unique “C” ball shape and double eccentric design, the ²XC ball valve acts along two vectors of movement to allow opening and closing of the valve without friction or wearing at the seat and “C” contact.

Safety

The C shape also eliminates the ball cavity of traditional valves, removing the risk of catastrophic failure due to the expansion of unstable trapped product in a true bi-directional design.

Reliability

Run your processes for longer with the double offset low friction motion that minimizes wear. In severe service, the seal design also ensures no media can accumulate and harden between the seat and body, preventing a leading cause of valve failure.

Connect with Us

Please enable JavaScript to use this website.