No image available
No image available
Your request is being processed.
AVENTICS-0821302554

AVENTICS™ Precision pressure regulator, Series PR1-RGP 0821302554

$371.79
QTY:

Product Description

PR1-RGP-G038-GAN-SS P(0,05-3,00)

Specifications

Function
Precision pressure regulator
Parts
Precision pressure regulator
Port
G 3/8
Qn =
3200 l/min
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Regulation range min.
0.05 bar
Regulation range max.
3 bar
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-35 °C
Max. ambient temperature
60 °C
Activation
Mechanical
ATEX
suitable for ATEX
Certificates
suitable for ATEX
Regulator function
with relieving air exhaust
Pressure supply
single
Internal air consumption qv max.
6 l/min
Medium
Compressed air, Neutral gases
Recommended pre-filtering
5 µm
Weight
1.5 kg
Housing material
Die cast zinc
Seal material
Chloroprene rubber

Features

  • Precise pressure control of the output pressure
  • High performance
  • Flexible
  • Increased reliability

Documents & Drawings