No image available
No image available
Your request is being processed.
AVENTICS-R412010650

AVENTICS™ Filter pressure regulator, Series AS1-FRE-...-E11 R412010650

$446.90
QTY:

Product Description

AS1-FRE-G014-GAN-080-PNB-AC-05.00-E11

Specifications

Note
The E11 locking is delivered without a key (see accessories for keys R961403407)., The rear pressure gauge connection on the pressure regulator is closed with a blanking plug, the front connection is open. Depending on the customer application, a second blanking plug may be necessary. Please order separately (see accessories).
Parts
Filter pressure regulator
Reservoir
reservoir, polycarbonate, without protective guard
Port
G 1/4
Nominal flow Qn
1000 l/min
Filter porosity
5 µm
Condensate drain
fully automatic, closed without pressure
Pressure gauge
without pressure gauge
Working pressure min.
1.5 bar
Working pressure max
12 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Air supply
left
Regulation range min.
0.5 bar
Regulation range max.
8 bar
Lock type
E11 locking, without key
Type
1-part
Type
Can be assembled into blocks
Pressure supply
single
Mounting orientation
vertical
Regulator type
Diaphragm-type pressure regulator
Regulator function
with relieving air exhaust
Max. pressure gauge Ø in blocked state
40 mm
Filter element
exchangeable
Filter reservoir volume
16 cm³

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings