No image available
No image available
Your request is being processed.
Asco-P-310

ASCO™ 310 High-Flow Manual Reset Solenoid Valves

Product Description

The ASCO Series 310, also known as 8310, are solenoid valves that have high-flow bodies with manual reset to prevent inadvertent valve start-up. Once tripped, the valves can only be reset manually. The 310 Series is ideal for controlling critical processes in applications such as biofuels and refining.

Specifications

Valve Actuation
Manual Reset
Body Material
Brass; Stainless Steel
Media
Aggressive Liquids/Gases; Air, Inert Gas; Light Oil; Steam; Water
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "; 1 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv; From 0.5 Cv to 1.0 Cv; From 1.0 Cv to 2.0 Cv; From 2.0 Cv to 6.0 Cv;From 6.0 Cv to 14.0 Cv
Voltage
24 AC; 110 AC; 120 AC; 480 AC; 6 DC; 12 DC; 24 DC; 48 DC; 120 DC; 240 DC; 125 DC Battery Charging; 50 DC Battery Charging | 60
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Corrosive; Indoor; Outdoor; Hazardous
Standards / Regulations
CSA; Type 1; Type 3; Type 7; Type 9

Features

  • Electrically tripped (trips when energized), no voltage release (trips when de-energized), or free handle constructions
  • SIL 3 capable, certified by Exida
  • Available for Latched Open or Latched Closed operation
  • Some constructions control aggressive fluids, including steam
  • Intrinsically safe constructions are available

Documents & Drawings