No image available
No image available
Your request is being processed.
Asco-8215B080CSAAC120/60D

ASCO™ 8215B080CSAAC120/60D

$783.00
QuickShip QuickShip
QTY:

Product Description

2 X 2-3/32 NC GP 15.4 W AC

Specifications

Body Material
Aluminum
Flow (Cv)
60.00
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Fuel Gas
Pipe/Port Type & Size
NPT 2
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
120 AC with 60 Hz
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 150-500 PSIG; 10.3-34.5 Bar
Min to Max Operating Pressure (Air)
0 - 25 PSI
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; FM; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL
Flow
From 1.0 Cv to 2.0 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Product Weight
11.80 lbs
Kit Number
302353
Coil Class
FT
Coil Number
099257-001-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 125 °F
Orifice Size
2-3/32 in
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
2 X 2-3/32 2NC ALUM 15.4/F AC
Holding Current (VA)
27

Features

  • Provides high flow with Cv up to 138 (Kv 118)
  • Due to the resilient soft seating, these valves are ideal for high flow low pressure air and gas applications.
  • A full range of pipe sizes up to 3-inches with both Normally Closed and Normally Open constructions.
  • Wide range of standard AC and DC voltages
  • Optional 20 million cycle long life quiet design for air service in normally closed and normally open constructions and 1-inch to 2-inch pipe available

Documents & Drawings