No image available
No image available
Your request is being processed.
AMS-P-Machine Works

AMS Machine Works

Product Description

Asset management and condition monitoring are simplified in AMS Machine Works. This software empowers vibration analysts, reliability engineers, and maintenance technicians to easily monitor, diagnose, and resolve mechanical issues for rotating production assets like compressors, turbines, pumps, fans, blowers, gearboxes, and others before they affect outputs or batch quality.

The award-winning AMS Machine Works combines predictive maintenance techniques with comprehensive, patented analysis tools to provide easy and accurate assessment of machinery health.

Establish a powerful data fabric for condition monitoring with measurement data from AMS machinery health technology like:

  • AMS 2140 Machinery Health Analyzer,
  • AMS Wireless Vibration Monitor
  • AMS 9420 Wireless Vibration Transmitter,
  • AMS Asset Monitor,
  • AMS 6500 ATG,
  • and solutions from other providers.
  • Specifications

    Version
    2.0
    Operating System
    Windows Server 2022 Standard or Datacenter
    Windows Server 2019 Standard or Datacenter
    Windows Server 2016 Standard or Datacenter
    Processor
    Large and Extra-Large Systems — 3.2 GHz, 8-core processor, Intel Xeon-scalable (Gold) or faster (recommended)
    Small and Medium Systems — 2.4 GHz, 6-core processor, Intel Xeon-scalable (Gold) or faster (minimum)
    RAM
    Large and Extra-Large Systems — 64 GB
    Medium Systems — 32 GB
    Small Systems — 16 GB
    Disk Space
    1TB (recommended)
    500GB (minimum)
    100GB (for wireless-only setup)
    Browsers
    Google Chrome (latest version)
    Microsoft Edge (latest version)

    Features

    • Tutorial Videos
      Installation | Get Started |App Switcher | VibApp | Network Device Module

    • Vibration analysis tools for diagnosis of machinery health
    • Familiar tools in a more intuitive interface for faster implementation
    • Supports a variety of Emerson’s monitoring technologies, including:
      • AMS 2140 Machinery Health
      • AMS Wireless Vibration Monitor
      • AMS 9420 Wireless Vibration Transmitter
      • AMS Asset Monitor
      • AMS 6500 ATG
    • Intuitive dashboard makes keeping up with day-to-day activities and machinery health possible at a glance
    • Use in conjunction with AMS Optics and Aspen Mtell®

    Documents & Drawings