No image available
No image available
Your request is being processed.
Emerson-P-IC694ALG391

PACSystems™ RX3i Analog Output module, current, 2 channel

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694ALG391
Analog Output Count & Type
2 Channel; 4-20 mA, 0-20 mA (or with slightly less accuracy, 1-5 V and 0-5 V)
Resolution & Speed
12 Bit; 5mS
Current Consumption
30 mA @ 5 VDC; 215 mA 24 VDC Isolated
Agency
UL, UL HAZLOC, CE EMC & LV Directives
Approvals
Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Mounting Format
RX3i Rack

Features

  • High-speed and patented technology for faster throughput
  • Each Channel converts 12 bits a configurable 0 to 20mA or 4-20mA
  • Can be installed in any I/O slot in an RX3i system
  • Jumper configurable to default to 0/4mA or Hold-Last-State if the CPU goes into Stop or Reset

Documents & Drawings