No image available
No image available
Your request is being processed.
DeltaV-P-SS4303T03

DeltaV™ LS RTD CHARM

Product Description

A LS (Logic Solver) RTD Characterization Module (CHARM) for a RTD input.

Specifications

Sensor Types
RTD input - See full data sheet
Sensor configuration
2 wire, 3 wire, or 4 wire
Full scale signal range
See Full Data Sheet
Accuracy
See Full Data Sheet
Repeatability
0.05% of span
Resolution
24 Bit A/D converter / Depends upon the sensor type
Calibration
None required
Sensor Excitation Current
0.5 mA in 2-wire and 4 wire configurations, 0.25 mA in 3-wire
Isolation
Each sensor galvanically isolated and factory tested to 1000 VDC
Open sensor detection
Yes
CHARM Power Req.
18 mA max @ 24 VDC
CHARM Heat Dissipation
0.30 W
DC/50/60 Hz Common mode rejection
90dB

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures