Power — your system won’t operate without it. DeltaV™ Bulk Power Supplies offer you the most efficient and reliable power solution for your money. The DeltaV Bulk Power Supply suite provides power to the system electronics and to the field. This is all the power required for your DeltaV system.
*Operating any electronics at the higher end of its temperature range for long periods of time will shorten its expected lifetime, see Effects of Heat and Airflow Inside an Enclosure White Paper for more information.
** Only applies to conformal coated models, see ordering information for more details.
Easy to use. The DeltaV Bulk Power Supplies provide reliable 12 and 24 V DC power for your DeltaV system power and bussed field power needs. They mount easily onto a T-type DIN rail—easy!
Improved availability. Redundancy modules based on active MOSFET technology offer significantly higher efficiencies and lower voltage drop than traditional diode based modules, leading to less heat dissipation and better system reliability.
Flexible and cost effective. The DeltaV Bulk Power Supplies are flexible to use and cost effective, as external redundancy modules can be applied, for example, if load sharing is desired. Models are available both with and without conformal coating.
Small footprint. The DeltaV Bulk Power Supplies provide very competitive small footprints!