No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-M-series Intrinsically Safe IO

DeltaV™ M-series Intrinsically Safe I/O

Product Description

DeltaV™ Intrinsically Safe I/O is a distributed I/O system capable of withstanding Class I Division 2 and IEC Zone II environmental conditions. The subsystem connects field circuits and field devices to the DeltaV system. The Intrinsically Safe I/O features full system modularity, reduces system footprint, decreases installation time and expense and is easy to use.

Documents & Drawings

Features

  • All components are fully modular and installable under power
  • Significantly reduce the footprint of your equipment and free up valuable control room space for other uses
  • Decreases installation time and expense
  • Plug-and-play installation
  • Phased installation