No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-M-series Traditional IO

DeltaV™ M-series Traditional I/O

Product Description

The DeltaV™ Traditional I/O is a modular subsystem that offers flexibility during installation by being able to be installed in the field, near your devices. Traditional I/O is equipped with function and field wiring protection keys to ensure that the correct I/O card is always plugged into the corresponding terminal block. Modularity, protection keys, and plug and play capabilities make DeltaV Traditional I/O a smart choice for your process control system.

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Decreases capital equipment costs
  • Decreases installation time and expense
  • Increases productivity
  • Increases process availability