No image available
No image available
Your request is being processed.
DeltaV-P-SE4009

DeltaV™ S-series AS-I Interface Card

Product Description

The DeltaV™ actuator sensor interface (AS-i) is a fieldproven interface for discrete actuators and sensors. It is easy to install, reliable, and simple to use and compleminents traditional instrumentation as well as other more sophisticated busses available with DeltaV.

Specifications

Number of ports
2
Number of devices per port
31
Operating Temperature
-25 to 70°C (-13 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Documents & Drawings

Features

  • Integrate AS-I device signals directly into control logic
  • Auto sense of AS-I field devices
  • Native DeltaV™ bus interface eliminates data mapping
  • Reduces wiring costs
  • Mix-and-match bus technologies to meet application requirements