No image available
No image available
Your request is being processed.
Emerson-P-IC694MDL632

PACSystems™ RX3i DC Voltage Input module, 125V, 8 point

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694MDL632
Input Count, Type & Speed
8 Point; Pos/Neg Logic; 7mS On/7mS Off
Supply Voltage and On/Off Voltage
125VDC; Range 110~150VDC; On >90
Backplane Current Consumption
40mA @ 5VDC
Approvals & Standards Ordinary Locations
UL 508, equivalent to CSA C22.2 No 142M1987 standard
Approvals & Standards Hazardous Locations
Class I, Div. 2, Groups A, B, C, D
Mounting Format
On Panel/DIN Rail

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • A variety of voltage ranges, types, current capacity, isolation and response time to meet your application needs.

Documents & Drawings