No image available
No image available
Your request is being processed.
Emerson-P-8202-HO-IS

PAC8000 8-channel Intrinsically Safe Analog Output, 4-20 mA with Hart

Product Description

PAC8000 8-channel Intrinsically Safe Analog Output, 4-20 mA with Hart

Specifications

Part Number
8202-HO-IS
Analog Output Count & Type
8 point 4-20mA I/P converters
Resolution & Speed
12 bits; 80mS; 1S HART
Current Consumption
System 630mA
Fault Detection
Open-circuit field wiring detection
HART Capabilities
HART pass-through & HART variable and status reporting

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Open-circuit field wiring detection
  • HART pass-through
  • HART variable and status reporting

Documents & Drawings