No image available
No image available
Your request is being processed.
Emerson-P-IC225SDD841

PACSafe Safety Input Module, 8 inputs, 2 convertible

Product Description

Designed with Original Equipment Manufacturers and their end-users in mind, PACSafe Configurable Safety Controllers are perfect for machine automation applications requiring integrated SIL3 machine safety with multiple coordinated safety sensors. PACSafe solutions easily scale from small to complex machines and provide an intuitive graphical-based interface for configuration and programming.

Specifications

Part Number
IC225SDD841
Module Type
Input
Dimensions (mm)
110H x 22.5W x 129D
Relative Humidity
90 percent at 50C
Max Operating Temperature
55C
Input Operation
Simultaneous or Concurrent
Safety Inputs
8
Convertible Inputs
2
Terminal Type
Screw (Spring Clamp available as an accessory)
Removable Terminals
Yes
IP Rating
IP20
Safety Certifications
Category 4, PL e (EN ISO 13849), SIL CL 3 (IEC 62061, IEC 61508)

Features

  • Flexible and intuitive icon-based programming with drag-and-drop configuration
  • Pre-configured safety function blocks to simplify application programming
  • Twenty-six inputs, including eight that can be used as non-safe outputs
  • Two OSSD outputs, each can be split into two single-channel safety outputs
  • Expandable models for adding up to 8 additional I/O modules
  • Standard Industrial Ethernet, optional LCD Display, and accessories for full customization

Documents & Drawings