No image available
No image available
Your request is being processed.
Emerson-P-RiskFrame Analyst Software

RiskFrame™ Analyst Software

Product Description

Emerson's (formerly GeoFields) RiskFrame™ Analyst Software provides easy access to the library of enterprise in-line inspection surveys from any vendor, allowing users to discover pipeline defects, query anomalies by criteria, organize anomalies into PHMSA classifications, and create a dig sheet for any recorded anomaly. This advanced solutions allows users to analyze and quickly identify critical pipeline defects by capitalizing on an array of powerful Esri® ArcGIS modeling scripts. Query results are sorted through the use of map, tabular and chart views. The defects classification is published to the enterprise database to help track significant defects and can be analyzed by an engineer through the easy-to-use interface that provides access to intuitive query tools. In addition, all results are exported and dig sheets are dynamically created to provide field crews with the necessary information to complete maintenance activities in the field.

Features

  • Survey vendor independent: RiskFrame Analyst is based on an open data standard; data from any vendor is supported.
  • Users can review and group vendor data by tool type or any other survey attribute.
  • Multi-survey comparison allows users to compare the results from different surveys.
  • User-defined queries and custom models allow users to quickly address critical defects.
  • Integration with Alignment Sheet Generator allows users to generate dig sheets for selected defects.

Documents & Drawings