No image available
No image available
Your request is being processed.
Emerson-P-RiskFrame MAOP Verification Software

RiskFrame™ MAOP Verification Software

Product Description

Emerson's (formerly GeoFields) RiskFrame™ MAOP Verification Software enables detailed control over the implementation of maxium allowable operating pressure (MAOP) verification logic and then powerfully applies the logic to pipeline data. It works alongside our powerful RiskFrame Modeler Software and includes an intuitive interface to link to data sources and to construct accurate verification logic as needed. The software's processing dynamically segments the pipeline based on real-time data links and quickly evaluates each segment against the verification logic that has been defined. Visual and tabular reports can drill down to individual segments or summarize MAOP verification system-wide.

Features

  • The software easily links to a variety of relational and spatial sources to leverage existing datasets and to accommodate datasets created specifically for MAOP verification.
  • With the links ensuring the the MAOP process accesses and uses live enterprise data, manual data input is eliminated.
  • An intuitive model-building interface provides users with total control of building MAOP verification logic to incorporate as much data as needed.
  • The software supports logic to evaluate the status and presence of documents, including both standalone documents and those incorporated into an enterprise database.
  • The highly customizable logic supports tiered or weighted documents and verifies if there are multiple supporting documents to ensure all documentation is accounted for properly.
  • All resulting documents are seamlessly integrated into reports and mapping to help develop a more comprehensive and accurate set of documentation for MAOP verification.
  • MAOP verification models are run using a project interface, allowing users to limit the MAOP verification to run on any combination of pipelines or to split systems and pipelines across multiple runs.
  • Each project’s input data and model configuration are archived and stored on the enterprise database that is available to all users for retrieval as needed.
  • The software leverages the underlying Esri functionality, enabling users to view results mapped along their pipelines without needing extensive familiarity with GIS methodology.
  • Easily understandable reports can range from individual input factors on a segment-by-segment basis to populated sections of regulatory reports.

Documents & Drawings