No image available
No image available
Your request is being processed.
AVENTICS-P-FSG

AVENTICS™ Series FSG Flat suction grippers

Product Description

AVENTICS Series FSG are round flat suction cups. FSG suction cups are the right choice for many standard applications with level, flat workpieces. Round, bellows suction cup with 2.5 folds for handling of extremely sensitive workpieces (optimum damping effect). Moreover, the special design of the folds permits use in systems with very short cycle times