The AVENTICS Series BRB cylinders are the cost-optimized variant for lower loads. They are hose rolling lobe air actuators with plastic connecting parts and bellows made of chloroprene elastomer. The Series BRB is distinguished by its lightweight and virtually constant force output over the stroke range.
|
Compressed air connection
|
G 3/8
|
|
Force max.
|
1700 N
|
|
Force min.
|
1710 N
|
|
availability
|
|
|
Compressed air connection
|
G 3/8
|
|
Force max.
|
2460 N
|
|
Force min.
|
2410 N
|
|
availability
|
|
|
Compressed air connection
|
G 3/8
|
|
Force max.
|
4220 N
|
|
Force min.
|
4260 N
|
|
availability
|
|
|
Compressed air connection
|
G 3/8
|
|
Force max.
|
5830 N
|
|
Force min.
|
5220 N
|
|
availability
|
|
|
Compressed air connection
|
G 3/8
|
|
Force max.
|
8230 N
|
|
Force min.
|
7540 N
|
|
availability
|
|
|
Compressed air connection
|
1/8 NPT
|
|
Force max.
|
1070 N
|
|
Force min.
|
620 N
|
|
availability
|
|
|
Compressed air connection
|
1/8 NPT
|
|
Force max.
|
2300 N
|
|
Force min.
|
1610 N
|
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.