No image available
No image available
Your request is being processed.
Emerson-P-bC6L20H9D0ZHA

bCOM6-L2000 Intel v6 Xeon Rugged COM Express Module Intel E3-1505Mv6 3.0GHz 32GB ECC

Product Description

COM Express computer modules are perfect for OEMs designing computing platforms into equipment for industrial or harsh environments, and when reducing the overall design cycle and lowering validation costs are of key importance. Available with both Intel and AMD x86 architecture processors.

Specifications

Part Number
bC6L20H9D0ZHA
COMe Family
bCOM6-L2000 Intel v6 Xeon
CPU
Intel E3-1505Mv6 3.0GHz
CPU Power
45W
Cores/Frequency
4
Memory
32GB ECC
Storage
none
Ethernet
1x 10/100/1000BASE-T
USB
4x USB 3.0, 8x USB 2.0
Operating System
Support for Win-10, Linux, VxWorks
Operating Temperature
0C to +85C

Features

  • Rugged design with soldered processor and memory
  • Latest Intel Core and Xeon architecture processors
  • COM Express compliant Basic size with Type 6 connector pinout
  • Dynamic thermal management with pattented cooling technology supporting high operating temperature range without performance degradation and throtling

Documents & Drawings