SCP Series switchers are compact, rugged power supplies designed to power many of your industrial control and instrumentation devices and equipment, with high reliability and tight regulation through the most difficult factory floor conditions around the globe. These unique power supplies feature easy-to-install DIN Rail and chassis mounting. Terminations are easy to access. The encapsulated IP20 design and a wide range of voltages will support low power devices.