No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-IC695ALG808

PACSystems™ RX3i Analog Output module, current/voltage, isolated, 8 channel

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC695ALG808
Analog Output Count & Type
8 Channel; +/-10V, 0 to 10V, 0 to 20mA, 4 to 20mA, selectable by Channel
Resolution & Speed
15 Bit for ±10V, 0 to 20mA & 4 to 20mA; 14 Bit 0 to 10V. 8mS for all 8 Channels
Current Consumption
250mA @ 3.3V, 17mA @ 5 VDC; 660mA 24 VDC External Power
Agency
UL, UL HAZLOC, CE EMC & LV Directives
Approvals
Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Mounting Format
RX3i Rack; External 24VDC Requred

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • Completely software-configurable, no module jumpers to set, Individually enable or disable channels
  • Configurable Hold Last State or Output Defaults
  • High alarm, low alarm, high-high alarm, low-low alarm detection and reporting selectable per channel
  • Rapid channel acquisition times based on filter frequency

Documents & Drawings