No image available
No image available
Your request is being processed.
Asco-P-EDV

Numatics™ Series EDV Condensate Drain Valves

Product Description

The Numatics Series EDV condensate drain valves eliminate the manual draining of pneumatic air lines. The drain valves are designed to remove condensation from filters, receiver tanks, separators, drip legs, drain traps, and dryers at electronically controlled intervals. Their large orifice allows even the largest rust and pipe scale particles to be easily expelled.