No image available
No image available
Your request is being processed.
AVENTICS-P-S4K2U-D-S4K2U-5D

SolaHD™ S4K2U-D and S4K2U-5D Industrial On-Line UPS

Product Description

S4K2U-D and S4K2U-5D Industrial On-Line UPSs are single phase, online (double conversion) UPS available in 1000-3000VA, 120V and 230V. The rugged external contruction includes a steel casing bezel and optional hardwire output terminals suitable for industrial applications. Online design means zero transfer time from external to internal power, so when utility power fails, your critical load remains supported by a seamless flow of power. Housed in a slim 2U package, the rack or tower configurable S4K2UD offers a higher power factor, longer battery life, higher reliability and reduced cost of ownership.

Specifications

120 Vac Capacity (VA/W)
1000/900, 1500/1350, 2000/1800, 3000/2700
230 Vac Capacity (VA/W)
3000/2700
120 Vac Typical Back-up Time (minutes, full/half load)
1000/1000: 6.7/17.9; 1500/1350: 6.7/18.8; 2000/1800: 4/12.3; 3000/2700: 4/12.6
230 Vac Typical Back-up Time (minutes, full/half load)
3000/2700: 3/11
Hertz
40/70 Hz, Auto Sensing
Input Voltage Range
60-150 Vac
Nominal Voltage Range
120 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
110/115/120/127 Vac (user-configurable) ±3%

Features

  • cULus, CE, Federal Comminucations Commission
  • Hardwire capability for permanent installation
  • Small 2U height maximizes available space. Rack-mount or stand-alone tower mounting
  • Gravity-sensing, color LCD for easy configuration and system diagnostics
  • SNMP network communications with optional RDU101 Network Card
  • Input and output noise suppression
  • High power factor operation up to unity provides the highest available power (watt) for use by connected equipment, allowing for more connected devices
  • Hardened Steel External Encolsure for Industrial Environments
  • Hot swappable user replaceable battery (integral sealed non-spillable). Add on batteries for extended back-ups
  • Automatic restart. Automatic and manual battery test
  • Integrated serial connection for advanced conosole server integration or direct terminal control of the UPS
  • Energy Star 2.0 Certificatioon with efficiency in online (95%) and Active ECO (98%) modes

Documents & Drawings