No image available
No image available
Your request is being processed.
AVENTICS-P-RAK

AVENTICS™ Series RAK Rotary wing drives

Product Description

The AVENTICS Series RAK is an efficient and easy way to generate torque from compressed air, in a very compact size. They are ideal for the compact applications in a wide range of industries such as, packaging, process, electronics etc.

Features

  • Torque 0,15 ... 147 Nm
  • Angle of rotation 90 ... 180°
  • Rotary wing drive
  • Cushioning: elastic
  • Optionally with adjustable angle of rotation and hydraulic shock absorber

Parts & Accessories

Search
0 results in Products

Documents & Drawings