The AVENTICS Series C is a robust line of compact pneumatic cylinders designed to fit in tight space requirements. An improved port design allows increased flow rates and a high-strength aluminum profile tube provides corrosion-free sealing surfaces and excellent abrasion resistance. The low-profile design and range of mounting options makes the series ideal for analytical and diagnostic instrumentation, automotive, bottling, and commercial kitchen and laundry equipment applications.