No image available
No image available
Your request is being processed.
AVENTICS-P-ACCU

AVENTICS™ Series ACCU Actuators

Product Description

The AVENTICS Series ACCU is an economical pneumatic linear actuator line that contains an internal linear resistive transducer. The actuators are ideal for applications where traditional magnetic position sensing is not acceptable. Additionally, ACCU Series actuators are recommended where variations in cylinder stroke and speed are required or where an application calls for continuous position monitoring.