No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-hp-hydraulic-fittings

Roxar High Pressure Hydraulic Access Fittings System

Product Description

The Roxar Hydraulic Access Fittings System is designed for optimal safety in the installation of probes and coupons and for retrieval under full operational pressure using the Roxar Hydraulic Retrieval Tool. Adaptors are available for converting mechanical fittings to the hydraulic system. The system has no external parts and provides maximum flexibility in probe positioning and safe installations.

Specifications

Pressure Rating
6,000 psi (420 bar) PED or 10,000 psi (690 bar) PED
Max Temperature
204 °C/400°F
Materials
See Data Sheet
Connections
See Data Sheet

Features

  • For use with Roxar Hydraulic Retrieval Tool, providing maximum operational safety (no external moving parts)
  • For use with Roxar Hydraulic Retrieval Tool, providing shortest operational clearance requirement and flexibility for probe positioning
  • No threads between plug and fitting, galling problems avoided
  • Option to upgrade mechanical system to hydraulic for added safety, using hydraulic adaptors
  • System comprises hollow/solid plugs, access fittings, materials and pressure ratings, and range of covers.

Documents & Drawings