A wide array of Tubing Encased Conductors (TEC) is available, specifically engineered to address the harsh environmental challenges associated with downhole conditions. These cables facilitate power transmission and enable two-way communication between the Downhole Network Controller (DHNC) and the well’s downhole instruments. The selection includes single conductor cables, dual conductor cables, bumper cables, and flatpacks. Our engineers work closely with customers to optimize component selection, considering factors such as tubing alloy characteristics, wall thickness, and encapsulation materials to meet specific well parameters.