No image available
No image available
Your request is being processed.
Net Safety-Millennium II Dual Channel Transmitter

Net Safety™ Millennium II Dual Channel Transmitter

Product Description

The Net Safety Millennium II (M22) Dual Channel Universal Gas Transmitter has been engineered from the ground-up to include the innovative features that managers and operators in the field demand, while providing rock solid day-to-day operation, even in the most extreme conditions.

Specifications

Enclosure Rating
IP66 (Aluminum), IP67 (Stainless Steel), IP64 (with sensors) Type 4X
Certifications/Approvals
FM6320, ANSI/ISA 12.13.01, CSA 22.2 No. 152:2006, IECEx
Mounting
Surface Mount/Pipe Mount/Duct Mount
Weight
Aluminum: 5.5 lbs (2.5 kg), Stainless steel: 7.0 lbs (3.2 kg)
Warranty
3 years

Features

  • One gas transmitter for two gas detection points
  • Universal Gas Transmitter - compatible with all gas sensor types (infrared sensor, catalytic bead, and electrochemical)
  • Wide voltage range allows for greater stability and system compatibility
  • Low power consumption
  • Mix and match all gas sensor types on a single gas transmitter, for greater coverage and flexibility
  • Full diagnostics with event and data logging
  • Intuitive menu system provides operators with non-intrusive set-up and calibration interface field selectable gas curves and ranges
  • Long range (+2,000 ft) sensor separation

Documents & Drawings