No image available
No image available
Your request is being processed.
Rosemount-RF-8732MEIPM

Rosemount™ 8700M EtherNet/IP Modules

Product Description

The Rosemount 8700EM EtherNet/IP™ Module for magnetic flow meters enables integration of industrial devices into the EtherNet network with no loss of functionality, control or reliability. The 8700EM EtherNet/IP™ Module offers network access to a powerful configuration and diagnostic interface for access to valuable multivariable data. Pre-configured and easy to use, the module delivers increased productivity and enhanced process insight for new or retrofit installations of the Rosemount 8732E transmitter and 8750W utility flow meter.

Specifications

Housing
Plastic housing with snap-on connection to DIN rail
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06”
L×W×H (120mm × 75mm × 27mm)
Power Supply
24 V ±10%
Power Consumption
Maximum: 280 mA on 24 V
Typical: 100 mA
Compatibility
Rosemount 8732E Field Mount
Transmitter with Rosemount 8705, 8711, and 8721 sensors; 8750W Utility Flow Meter System
Certifications
Fully ODVA Certified

Features

  • Pre-configured to deliver simple, fast EtherNet/IP system integration
  • Streamline operations with a convenient web interface for flow meter configuration, management and maintenance
  • Increase productivity and process insight with control system access
  • Cut costs with no input cards or high-speed counter cards required
  • Easily install and use with intuitive design and plug-and-play simplicity
  • Browser-based configuration and administration for access to full meter configuration settings
  • Enhance maintenance practices with diagnostic parameters, alerts and tools

Documents & Drawings