The Flexim FLUXUS Cryo non-intrusive ultrasonic flow meter is ideally suited to cover the highest flow rates of loading / off-loading processes as well as very low flow rates at when lines start or stop. Capable to perform in various LNG and other cryogenic applications at temperatures down to -328 °C: from 3" lines in peak shaving plants to 36" pipes for tanker off-loading to storage tanks. These non-intrusive ultrasonic flow meters provide the ideal solution for all cases where reliable and trouble-free flow measurement of cryogenic fluids is required. With its huge measurement range FLUXUS Cryo is ideally suited to cover the highest flow rates of loading / off-loading processes as well as very low flow rates at when lines start or stop.