No image available
No image available
Your request is being processed.
Micro Motion-K-CMF010M Sensor and 1600 Transmitter

Micro Motion™ ELITE Coriolis Meter Consisting of CMF010M Sensor and 1600 Transmitter

Specifications

Micro Motion ELITE CMF010M Coriolis Meter, 1/10 Inch (DN2), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,812 psig (125 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion™ 1600 Compact Transmitter
Display/Interface
Graphical backlit display
Four-button mechanical controls
Flowmeter-status LED
Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages
Power Supply
Power over Ethernet available in Ethernet version
PoE PD Power Class 3 complies with IEEE 802.3at and 802.3af
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with Low Voltage Directive 2014/35/EU per IEC 61010-1 Ed. 3.0 2010-06; Over voltage Category II, Pollution Degree 2
Universal Service Port
Universal Service Port design allows configuration and transfer of data unsing a standard, USB-C terminal
Ethernet version
An Ethernet port supports EtherNet/Ip and Modbus TCP all in one device
Additional channel included configurable to mA output, pulse output or discrete output
Pre-installed M12 quick connections available as an option
Mounting
Field-mount aluminum and hygienic stainless steel housing options
Integrally mounted to any Micro Motion ELITE (CMFS, CMF and HC), F-series, H-series, R-series, T-series or HPC-series Coriolis sensor
Remotely mounted to any 9-wire Micro Motion ELITE, F-series, H-series, R-series, T-series or HPC-series Coriolis sensor (aluminum only)
Application types
Smart Meter Verification Professional
Discrete batch control
Petroleum measurement and AI correction option
Concentration measurement
Advanced Phase Measurement for two phase flow remediation
Filling and dosing
Certifications/Approvals
Hazardous approvals
Class I, Div. 2
Zone 2

Features

Micro Motion ELITE CMF010M Coriolis Meter, 1/10 Inch (DN2), 316L Stainless Steel
  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion™ 1600 Compact Transmitter
  • Gain ease of installation, integration, remote monitoring and connectivity with Ethernet/IP and Power Over Ethernet (PoE) capabilities
  • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
  • Check meter health in fewer than 90 seconds with Smart Meter Verification
  • Ensure product quality with licensable advanced software features such as Concentration Measurement and Advanced Phase Measurement
  • Graphic display supports 8 languages and can be rotated using the integrated software rotation

Documents & Drawings

Micro Motion ELITE CMF010M Coriolis Meter, 1/10 Inch (DN2), 316L Stainless Steel
Micro Motion™ 1600 Compact Transmitter