The Injection Controller Application for the FloBoss 107 and the ROC800-Series provides simple, configurable management of multiple injection streams. Injection manifolds are used to deliver specific quantities of water or steam to one or more wells. The Injection Controller Application will attempt to meet flow rate targets while also limiting wellhead pressures to safe levels.