No image available
No image available
Your request is being processed.
Emerson-P-PipelineManager

DeltaV™ PipelineManager™ Software for Real-Time Transient Modeling (RTTM)

Product Description

Emerson’s PipelineManager Software for Real-Time Transient Modeling (RTTM) contextualizes real-time data and displays critical insights in visual detail to enhance situational awareness, leading to informed decisions that mitigate risk and improve safety. Our field-proven pipeline simulation software is based on advanced modeling technology that provides pipeline leak detection and leak localization with applications for optimization, batch tracking and more. RTTM is the core of our high-performance leak detection system for both gas and liquid pipelines. Hydraulic profiles provide real time pipeline hydraulic data based on actual pressures, temperatures, flow rate, and line pack, resulting in a highly accurate model of your pipeline and a heightened ability to reliably detect leaks.

Features

  • Emerson engineers configure the software to model your particular pipeline with an interface to your SCADA / DCS system to transfer the pipeline flow, pressure and temperature measurements.
  • Achieve fully transient modeling, automated notification of future events and alarms, and survival time calculations at different locations throughout your pipeline network.
  • Simulate and train in a comprehensive and realistic environment to build confidence and capability in crisis response and contingency management.
  • A robust and highly detailed transient thermo hydraulic model provides notice when pipeline integrity has been compromised via a leak, whether through accidental damage or a deliberate act.
  • Enhance profitability by lowering operational costs, optimizing your pipeline throughput, and enhancing pipeline integrity monitoring.
  • Reduce false alarms that frequently plague other systems.
  • Advanced Leak Detection Performance Analyzer (LDPA™) can be used to test and fine tune both the accuracy and the sensitivity of your leak detection system.

Documents & Drawings