Emerson's (formerly GeoFields) DataFrame™ Data Maintenance Software enables authorized users to manage and edit enterprise pipeline data with the versatility and familiarity of a desktop GIS application. The powerful software captures essential data in a central, common database to streamline data maintenance activities through project workflows. It also continuously updates the related datasets while managing tedious maintenance information and cryptic database intricacies in the background, ensuring users can focus on improving the enterprise data. Powerful editing and approval workflows improve the user experience, with authorized user levels determining which tasks various users are allowed to perform and the pipeline editing rights of each user. Any changes made to the pipeline data are captured in the system, with all changes easily accessible to the entire enterprise and available to all applications. In addition, built-in quality management tools ensure employees throughout the enterprise can rely on the data for analyses and reporting.