No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-0085 Pipe Clamp Sensor and 248R Transmitter

Rosemount™ 0085 Pipe Clamp Temperature Sensor and 248 Rail Mount Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 248 Rail Mount Temperature Transmitter
Input
Single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA /HART® protocol
Housing
DIN rail mount
Diagnostics
Basic diagnostics including open/short sensor diagnostics
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, marine type, RoHS Compliant (Directive 2002/95/EC). See full specs for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 248 Rail Mount Temperature Transmitter
  • Standard transmitter meets common single point temperature measurement application requirements
  • One-year stability rating reduces maintenance costs
  • Open/short sensor diagnostics help detect issues in the sensor loop to ensure reliable performance
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Transmitter-sensor matching with Callendar-Van Dusen constants
  • Sleek form factor with thickness of 23.5 mm

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 248 Rail Mount Temperature Transmitter