No image available
No image available
Your request is being processed.
Roxar-P-mechanical-retrieval

Roxar Mechanical Retrieval Tools and Service Valves

Product Description

The Roxar Mechanical Retrieval tool is a high quality tool for the retrieval and installation of probes and coupons in industry standard 2” high pressure access fittings. The tool is compatible with mechanical 2” access systems provided by most suppliers. Double block and bleed service valves also add to operational safety. The result is effective, safe and efficient retrieval.

Specifications

Pressure Rating
6,000 psi (420 bar) PED
Max Temperature
204 °C/400°F
Service Valve Size Length
168mm for Single Valve; 276mm for Double Valve
Length
See Data Sheet

Features

  • High quality tool
  • Compatible with mechanical access systems provided by most corrosion monitoring system providers.

Documents & Drawings