Emerson has a solid track record for delivering high quality cable protectors for more than thirty years. Cable protectors are one of the top factors for a successful installation and reliable long-term operation. Roxar’s cross-coupling protectors are designed to protect the downhole cable’s integrity for the length of the production string. Without the added protection, the cable can become damaged leading to malfunction or shortened life of downhole completions equipment. The protector’s design allows for efficient installation in less than forty-five seconds. Roxar cable protectors can be used on cables and flatpacks for permanent downhole gauges, chemical injection, subsurface safety valve and other applications.