Upgrading your Rosemount™ Gas Ultrasonic Meter to 3410 Series Electronics provides expanded meter capabilities and advanced diagnostics that decrease measurement uncertainty, increase uptime and extend your meter’s usable life.
The key requirements of a successful gas measurement solution are speed and accuracy. Upgrading your Rosemount Gas Ultrasonic Meter to 3410 Series Electronics provides expanded meter capabilities and helps to ensure rapid measurement accuracy. A 3410 Series upgrade will also extend your meter’s usable life to deliver maximum return on investment.
The completely re-engineered 3410 Series Electronics platform raises gas measurement to a new level, using advanced diagnostics to identify flow disturbances. The new electronics are easy to install on Rosemount Ultrasonic Flow Meters and are supplied with all new Rosemount Gas Ultrasonic Meters.
Our comprehensive, onsite 3410 Series Electronics Upgrade Program is your first step toward predictive intelligence using diagnostic information, data that reveals potential system failures before they happen and improves measurement accuracy.