No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-TopWorx TVA

TopWorx™ TVA Valve Controllers

Product Description

The TopWorx™ TVA is ideal for non-incendive applications. Modular in design, it offers competitive features and flexi-bility at significant cost savings.
Our TX-Series switchboxes deliver outstanding value by providing full functionality in compact, direct-mount enclosures. Available with a variety of position sensors, integral solenoid valves, and bus networks, the TX-Series is suitable for use in all hazardous areas and carry IECEx, ATEX, and UL certifications.
The GO Switch offering in the TX- Series line offers the same reliability as existing GO Switches with improved features and benefits. The 36 GO Switch will offer the option of 2 or 4 switch configurations for the TX and TV Enclosures. Integrated solenoid valves are optional in the 2-switch configuration for even more control.

Features

  • Intrinsically Safe and suitable for all environments
  • Variety of Bus Networks and Sensor Options
  • Perfect for Non-Incendive Applications
  • Low profile compact design
  • Reliability in environment extermes
  • Impact resistant highly visable display

Documents & Drawings