No image available
No image available
Your request is being processed.
Fisher-P-CVX

Fisher™™ CVX Steam Conditioning Valve

Product Description

This product is now obsolete. Contact your local an Emerson sales office for more information.

Features

  • CVX Steam Conditioning Valve combines pressure and temperature control in a single valve
  • Optimized spray pattern with AF nozzle technology allows for a wide operating range to achieve optimal mixing and quick vaporization at all flowing conditions.
  • The trim package includes a nitrided cage for maximum life and is allowed to grow during thermally induced excursions. The plug is continuously guided and employs cobalt-based overlays for guide bands and tight metal-to-metal shutoff against the seat.
  • High temperature Fisher Bore Seal trim option is capable of providing Class V shutoff up to 593°C (1100°F).
  • The CVX has a compact body and trim profile, creating a lighter valve that requires less support without compromising structural integrity

Specifications

Certifications
PED, CRN
Critical Service
Steam Conditioning
Flow Caracteristics
Linear: Flow Down
Material
SA105, F22, F91
Operating Temperature
High Temperature
Pressure Class
ASME
Process Connection Type
Flanged, Buttweld
Shutoff Class
Class IV and V (FCI 70-2)
Valve Inlet Size
4 through 24
Valve Outlet Size
8 through 48
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings