No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Neotecha-P-P000264

Neotecha Model PV Reactor Sampling System

Product Description

A safe and reliable sampling device to meet the demands of the chemical and pharmaceutical industry

Features

  • Extracts a representative sample from a reactor under process conditions without stopping the process or opening the reactor.
  • Safe and simple operation.
  • Sample is transferred pressure less.
  • Different sample volumes are available.
  • All wetted parts are PTFE, PFA, perfluor or glass.
  • Direct mounting of all auxiliary valves via integrated mini mounting flange.
  • If pH metering is required the top flange of the PV unit can be equipped with the required connection.
  • Unit can be connected to a continuous re-circulation pump.
  • Unit can be integrated with vacuum, nitrogen and rinsing supply lines.
  • Liquid product can be added to the reactor via the PV unit.
  • Sample media can be returned to the reactor.
  • No contamination of the atmosphere. Displaced air in the bottle is returned into sight glass.

Specifications

Certifications
PED
End Connection
Flanged
Material
Teflon, 316L Stainless Steel
Operating Temperature
Less Than 200 C
Pressure Class
PN
Process Connection Type
150RF, PN16
Valve Size Standard
DN
Valve Type
Instrumentation Valve
Media
Aggressive Liquids/Gases

Documents & Drawings