No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Neotecha-NeoSeal Lined Valve

Neotecha NeoSeal Lined Butterfly Valve

Product Description

The Neotecha NeoSeal is a PTFE lined bare stem butterfly valve according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials. These valves are ideally suited for corrosive applications, requiring reliable performance, tight shutoff, constant torque and no maintenance.

Products

Search
1-2 of 2 results for Products
NeoSeal Lined Valve
Powered Actuator
F89
NeoSeal Lined Valve
Manual Actuator

Features

  • The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
  • The liner provides a wide flange sealing surface.
  • A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
  • The liner and disc are the only two valve parts in contact with the medium.
  • Primary shaft sealing by preloaded contact between disc and liner hub.
  • Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
  • The liner and disc are molded and machined to close tolerances to provide:
    • low torque
    • less stress and deformation during opening and closing
  • Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
  • Optional TFM lining available for extremely demanding applications.
  • Integral body locating holes to ensure perfect centering of the valve.
  • Actuator flange and stem dimensions acc. ISO 5211.

Specifications

Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly

Documents & Drawings