No image available
No image available
Your request is being processed.
Kunkle Valve-P-P001209

Kunkle Valve Bailey 746 Safety Relief Valve

Product Description

A top guided, full lift safety relief valve with an unobstructed seat bore to ensure the highest possible discharge rates, with the choice of conventional or balanced bellows designs

Features

  • Freely pivoting disc ensures correct alignment with the nozzle.
  • Highest possible discharge rate maximizes plant protection.
  • Special disc style for liquid applications enhances valve performance.
  • Conventional arrangement suitable for applications where built up pressure will not exceed 5%.
  • Conventional valve can also be used in systems with constant superimposed backpressure (up to 80%).
  • Balanced bellows arrangement for applications where several safety relief valves discharge into a common discharge manifold or for variable back pressures to 40%.
  • Choice of cap options.

Documents & Drawings