No image available
No image available
Your request is being processed.
Baumann-P-24000C

Baumann™ 24000C Carbon Steel Little Scotty™ Control Valve

Product Description

Baumann 24000C control valves exhibit low hysteresis and deadband, good control characteristics, tight shutoff, rugged construction, high performance packing, and easy maintainability. This translates into reduced maintenance costs, reduced process variability, and increased process availability, resulting in lower long-term operating costs.

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
General Service
Flow Characteristics
Equal Percentage, Linear
Material
Carbon Steel
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
ANSI CL150, DIN PN 10-40
Process Connection Type
Flanged
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Compact and light weight design reduces installed piping costs.
  • ASME and EN end connections are available to meet your piping standards.
  • High quality type 316 austenitic stainless steel trim materials are available.
  • Superior dual plug and stem guiding provides increased stability during plug travel.
  • Multiple trim capacity reductions available to meet changing process requirements.
  • Epoxy powder coated valve body and actuator with stainless steel fasteners for corrosion resistance.
  • Multi-spring, field reversible actuator with reduced deadband, permits direct operation from remote signal devices.
  • Entire actuator and yoke can be removed from the valve assembly while maintaining packing integrity.

Documents & Drawings