No image available
No image available
Your request is being processed.
Keystone-P-F410/419 Handles

Keystone F410/419 Handles

Product Description

Composite handles for manual operation of Butterfly valves ranging from DN020 — DN150 or NPS1/2 - 6

Specifications

Material
Composite
Size range
DN020 - DN150 / NPS1/2 - 6

Features

  • Ergonomic grip ensures efficient and easy operation of quarter turn valves
  • Corrosion resistant material
  • Clear indication of disc position
  • Various versions for elevated or low temperature applications
  • High strength materials like steel, stainless steel and composite materials
  • Innovative mounting design
  • Raised above insulation piping
  • Lever lock in 10 positions
  • Provisions for padlock device

Documents & Drawings