No image available
No image available
Your request is being processed.
ValvCheQ-P-P001027

ValvCheQ Figure RP03 Medium Backflow Preventers

Product Description

The RP03 device with flanged end connections that reduces the pressure is suitable for high and medium-hazard-rated applications.

Features

  • Compact simple design.
  • In-line and on-site serviceable.
  • No special tools required for servicing.
  • Lifting lugs to assist with installation.
  • Designed and manufactured in accordance with AS/NZS 2845.1.
  • FBE coated to AS/NZS 4158.
  • Straight through flow path for maximum flow co-efficient.
  • Top entry allows parts to be accessed easily.
  • Stainless steel internals for superior corrosion resistance.
  • Fully restrained check valve assemblies for unrivalled safety.
  • Ductile Iron body for high strength and impact resistance.
  • Every valve is bench tested and tracked with unique serial number.

Specifications

Certifications
Lloyd's Register
End Connection
Flanged
Application
Water Treatment, Wastewater treatment, Wastewater collection, Water distribution
Body Design
Top Entry
Material
Ductile Iron
Operating Temperature
Standard Temperature
Pressure Class
PN
Process Connection Type
PN16, CL150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Media
Water
Stem
O-ring

Documents & Drawings