No image available
No image available
Your request is being processed.
Sempell-P-pressure seal cast gate valves

Sempell Fasani Pressure Seal Cast Gate Valves - Style A

Product Description

A series of robust gate valves specifically designed for applications in the power industry

Features

  • A range of compact pressure seal gate valves designed according to ASME B16.34
  • All range is offered in four standard cast materials: WCB (generally used on feed water lines), WC6 and WC9 (both used on steam lines), C12A (proposed for high temp. applications).
  • End to end dimensions as per ASME B16.10 short pattern.
  • Available in wedge gate and parallel slide configurations.
  • Seats are welded in.
  • Position indicator is offered as standard.
  • Stellite® gr. 6 overlay on seat and wedge or disc; Stellite® gr. 21 overlay on backseat.
  • Pressure seal gasket has trapezoidal shape for a low load on bolting, and is supplied in graphite with integral stainless steel antiextrusion protection.
  • Standard ISO top mounting for easy assembly of any type of actuator or bevel gear.
  • Available options: wedge vent hole or overpressure pipe, by-pass, limit switch in open or closed position.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.

Specifications

Sizes
DN 50-600 (NPS 2-24)
Temperature (°C)
: -46 to +650
Pressure rating
ASME Class 900, 1500 and 2500
Body materials
A216 WCB, A217 WC6, A217 WC9, A217 C12A
Connections standards
Butt Welded according to ASME B16.25 Flanged Ends available upon request

Documents & Drawings