No image available
No image available
Your request is being processed.
Baumann-P-87000

Baumann™ 87000 Flexsleev Sanitary Control Valve

Product Description

The Baumann 87000 control valve is excellent for throttling high purity liquid or gaseous media commonly found in the food and beverage, pharmaceutical, film, and biotechnology industries. This valve is suitable for repeated steam sterilization cycles with 2.4 bar (35 psi) maximum steam pressures.

Specifications

Certifications
CRN, CUTR, PED
Critical Service
Low Flow, General Service, Sanitary
Flow Characteristics
Special Characterizations, Modified Equal Percentage
Material
Stainless
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
150 psi
Process Connection Type
Tri-Clamp
Shutoff Class
Class VI (FCI 70-2)
Valve Size
NPS 1/2
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Unique flow pattern allows for self draining in both vertical and horizontal pipelines.
  • Streamlined low shear flow contours make it ideal for sensitive biomedia.
  • Flow area between tubing O.D. and body seating is suitable for fine particulant media.
  • Bolting method assists with ease of body disassembly and reassembly.
  • Epoxy powder-coated actuator with stainless steel yoke and fasteners for maximum corrosion resistance.

Documents & Drawings